??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BGL 80F-001-00,2-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BGL 80F-001-00,2-S4
VERF
Availability
Available
BC
Order code
BGL004N
TC
Artikelbezeichnung
BGL 80F-001-00,2-S4
PX
Product view
54349_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fork sensors
W
Gewicht
0.41800 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = F, Dimension = 12 x 115 x 86 mm, Fork opening = 80 mm, Interface = 2x PNP normally open/normally closed (NO/NC), Principle of operation = Fork sensor, Principle of optical operation = Fork sensor, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 1.75 mm Light exit, Connection = Cable with connector, M12x1-Male, 4-pin, 0.25 m, PUR, Housing material = 1.4404 stainless steel, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = Ecolab, CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.